IESNA:LM-63-2002
[TEST]P976504
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-S-UNV-L950-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 90CRI 5000K STANDARD TROFFER
[LAMP] 5000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4534.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1316.5 1321.9 1316.5 1310.0 1297.9 1283.4 1266.0 1244.7 1219.5 1193.0 
1162.3 1127.7 1090.5 1053.2 1010.7 961.6 912.3 860.5 808.5 754.1 
690.3 629.1 566.5 509.4 449.5 392.4 337.8 292.6 251.4 211.5 
176.9 142.4 111.7 82.5 54.6 29.3 0.0 
1316.5 1323.3 1340.5 1363.2 1385.7 1397.7 1400.4 1396.3 1385.7 1369.7 
1345.8 1312.6 1274.0 1231.4 1182.3 1133.0 1073.3 1014.8 956.2 896.3 
836.6 779.3 718.1 661.0 603.8 553.2 505.3 460.1 420.2 380.3 
343.1 304.6 263.3 218.1 164.9 97.2 0.0 
1316.5 1325.9 1380.4 1430.9 1466.9 1492.1 1510.7 1518.7 1520.1 1512.1 
1492.1 1466.9 1427.0 1381.8 1328.6 1268.7 1206.3 1141.0 1073.3 1006.8 
941.5 877.7 813.9 752.7 695.6 642.4 587.8 537.3 489.4 442.9 
392.4 343.1 287.2 223.4 155.7 83.9 0.0 
1316.5 1352.5 1432.3 1486.8 1537.5 1574.7 1605.2 1622.6 1629.1 1623.8 
1605.2 1573.3 1526.8 1470.8 1404.3 1335.2 1255.4 1182.3 1103.8 1026.6 
952.2 883.0 816.5 752.7 692.9 638.3 585.1 533.3 478.7 427.0 
376.4 317.9 255.3 192.9 133.0 67.9 0.0 
1316.5 1357.9 1440.3 1500.1 1554.7 1597.2 1629.1 1649.2 1655.7 1651.8 
1630.6 1597.2 1546.7 1482.9 1413.7 1337.8 1263.4 1177.0 1094.5 1020.1 
941.5 873.8 808.5 748.8 691.5 634.4 579.8 530.7 474.8 428.2 
372.4 312.6 243.4 184.9 127.7 63.8 0.0 
